This Application will be decommissioned as of January 7th 2025

NSYAS25 |
Schneider-Electric
 
NSYAS25 picture- web-product-data-sheet
NSYAS25
Insulating single bar support (bar 15,20 or30mm)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of box
Mounting support 1 bars of 15, 20 or 30mm
Busbar position Horizontal
Vertical
Range compatibility Thalassa Thalassa PLS
Complementary
Device composition Fixing elements
1 insulating bar support
1 metal bars
Quantity per set Set of 5
Material Bar support: plastic
Bar: metal
Fixing mode By fixing element
Height 20 mm
Width 50 mm
Depth 18 mm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months