Schneider-Electric
 
NSYAS400 picture- web-product-data-sheet
NSYAS400
Setting support 400 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Support accessory
Product or component type Bar support
Anwendung Prisma application
Multi-purpose
Enclosure nominal dimensions -
Mounting location Bottom
Busbar position Vertical
Range compatibility Spacial Spacial SF
Complementary
Device composition Fixing elements
1 insulating bar support
1 metal support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element - bottom frame of enclosure location
Height 66 mm
Width Fixing centers: 350 mm
Nominal: 400 mm
Depth 39 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 980.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.82 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months