Schneider-Electric
 
NSYATP6DTM picture- web-product-data-sheet
NSYATP6DTM
Blanking plate 6 modules length 108mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Blanking cover
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Application Multi-purpose
Modular distribution application
Mounting location On cut-out front panels
Device composition 1 strip
Total number of 18 mm modules 6
Complementary
Quantity per set Set of 10
Material PVC (polyvinyl chloride)
Colour Grey (RAL 7035)
Fixing mode Clipped
Length 108 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 9 cm
Package 1 Length 13.5 cm
Package 1 Weight 19 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months