This Application will be decommissioned as of January 7th 2025

NSYATP72G |
Schneider-Electric
 
NSYATP72G picture- web-product-data-sheet
NSYATP72G
Blanking plate 4 modules length 72mm, colour RAL 7032,
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Blanking cover
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Application Modular distribution application
Multi-purpose
Mounting location On cut-out front panels
Device composition 1 strip
Total number of 18 mm modules 4
Complementary
Quantity per set Set of 25
Material PS (polystyrene)
Colour Grey (RAL 7032)
Fixing mode Clipped
Length 72 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months