Schneider-Electric
 
NSYAZ3PLA picture- web-product-data-sheet
NSYAZ3PLA
Coupling device for instal.ver.PLA+NSYZNPLAxx on 900mmplinth NSYZHPLA D320mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Plinths, between plinth H:60mm and plinth H:900mm
Range compatibility Thalassa Thalassa PLA PLAZ
Thalassa Thalassa PLA PLAZT
Device composition 2 plate
Complementary
Fixing mode Screwed - screw type M12 - plinth H:60 mm with bottom part of enclosure location
By fixing element - screw type M14 - plinth H:60 mm with plinth H:900 mm location
Height 50 mm
Width 270 mm
Depth 62 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 10.500 cm
Package 1 Length 28.500 cm
Package 1 Weight 1.084 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 80.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 245.000 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months