Schneider-Electric
 
NSYB204 picture- web-product-data-sheet
NSYB204
M4 metallic slide nut for 21 mm C-shaped rail (C20 type) - Supply: 100 units
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Slide nut
Anwendung Multi-purpose
Complementary
Range compatibility Spacial Spacial SD
Spacial Spacial SMX
Spacial Spacial SFX
Spacial Spacial SDX
Mounting support 20 mm symmetrical rail
Quantity per set Set of 100
Thread type M4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 4 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile