Schneider-Electric
 
NSYBANPLA56 picture- web-product-data-sheet
NSYBANPLA56
Horizontal support plate for PLA enclosure W500xD620mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Vertical uprights, for installation of one or several support plates
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Complementary
Material Galvanised steel
Adjustment Adjustable in height every 50 mm for uprights
Maximum load 50 kg
Height 18 mm
Width 458 mm
Depth 580 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 53.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 2.4 kg