This Application will be decommissioned as of January 7th 2025

NSYBBH29DPC |
Schneider-Electric
 
NSYBBH29DPC picture- web-product-data-sheet
NSYBBH29DPC
Bimetal terminals with cover main section and junction section 6-50mm²
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Connection accessory
Product or component type Terminal
Device application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
Device composition 4 terminal
4 cover
Complementary
Quantity per set Set of 1
Material Copper alloy
Conductor material Copper or aluminium
Electrical connection Flat pad
Clamp terminal for 2 cables
Clamping connection capacity 1 x 6...50 mm² + 1 x 6...50 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 6 cm
Package 1 Length 10 cm
Package 1 Weight 71 g
Contractual warranty
Warranty 18 months