This Application will be decommissioned as of January 7th 2025

NSYBBH31D |
Schneider-Electric
 
NSYBBH31D picture- web-product-data-sheet
NSYBBH31D
Bimetal terminals main section and junction section 25-150mm²
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Connection accessory
Product or component type Terminal
Device application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
Device composition 4 terminal
Complementary
Quantity per set Set of 1
Material Copper alloy
Conductor material Copper or aluminium
Electrical connection Busbar connection
Clamp terminal for 2 cables
Clamping connection capacity 1 x 16...150 mm² + 1 x 16...150 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 2.5 cm
Package 1 Length 4 cm
Package 1 Weight 262 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months