This Application will be decommissioned as of January 7th 2025

NSYBCE3 |
Schneider-Electric
 
NSYBCE3 picture- web-product-data-sheet
NSYBCE3
Spacial SF brush flexible cable entry gaskets - 25 mm - 300 mm enclosure
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial Spacial SF suitable enclosure
Device composition 2 gasket
Quantity per set Set of 1
Complementary
Mounting support Cable gland plate
Cable entry 1 or 2 entries
Fixing mode Clipped
Height 40 mm
Width Nominal: 300 mm
Real: 205 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 16.5 cm
Package 1 Length 21.0 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.44 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months