This Application will be decommissioned as of January 7th 2025

NSYBCME |
Schneider-Electric
 
NSYBCME picture- web-product-data-sheet
NSYBCME
Universal enclosures accessory, Padlock for retractable handle
Schneider Electric
Characteristics
Main
Range Thalassa
PanelSeT
Product or component type Padlocking device
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Locking system
Device application Multi-purpose
Mounting support Door of enclosure (Spacial) using frame
Direct mounting on handle
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLD
Device composition 1 padlock
Quantity per set Set of 1
Material Stainless steel
Lock type Padlockable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 164.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months