This Application will be decommissioned as of January 7th 2025

NSYBGN1074HD |
Schneider-Electric
 
NSYBGN1074HD picture- web-product-data-sheet
NSYBGN1074HD
Thalassa PHD heavy duty - anti-burglar enclosure protection H1093 W750 D420
Schneider Electric
Characteristics
Main
Range Thalassa
Product PHD
Application Outdoor heavy duty
Certification Class 2 ENV 1627
Insulation Class II conforming to IEC 60364-4-41
Category Anti-burglar enclosure protection
Nominal height 1093 mm
Nominal width 500 mm
Nominal depth 420 mm
Complementary
Material Steel with anti-corrosive coating
Environment
Corrosion withstand C4H conforming to ISO 12944 720 h salt mist
Surface finish Polyester powder
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 46.0 cm
Package 1 Length 128.0 cm
Package 1 Weight 17.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 5
Package 2 Height 81.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 123.6 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile