This Application will be decommissioned as of January 7th 2025

NSYBGN12126HD |
Schneider-Electric
 
NSYBGN12126HD picture- web-product-data-sheet
NSYBGN12126HD
Thalassa PHD heavy duty - anti-burglar enclosure protection H1343 W1250 D620
Schneider Electric
Characteristics
Main
Range Thalassa
Product PHD
Application Outdoor heavy duty
Certification Class 2 ENV 1627
Insulation Class II conforming to IEC 60364-4-41
Category Anti-burglar enclosure protection
Nominal height 1343 mm
Nominal width 1250 mm
Nominal depth 620 mm
Complementary
Material Steel with anti-corrosive coating
Environment
Corrosion withstand C4H conforming to ISO 12944 720 h salt mist
Surface finish Polyester powder
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 66.0 cm
Package 1 Length 153.0 cm
Package 1 Weight 24.0 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration