This Application will be decommissioned as of January 7th 2025

NSYBGN15124HD |
Schneider-Electric
 
NSYBGN15124HD picture- web-product-data-sheet
NSYBGN15124HD
Thalassa PHD heavy duty - anti-burglar enclosure protection H1593 W1250 D420
Schneider Electric
Characteristics
Main
Range Thalassa
Product PHD
Application Outdoor heavy duty
Certification Class 2 ENV 1627
Insulation Class II conforming to IEC 60364-4-41
Category Anti-burglar enclosure protection
Nominal height 1593 mm
Nominal width 1250 mm
Nominal depth 420 mm
Complementary
Material Steel with anti-corrosive coating
Environment
Corrosion withstand C4H conforming to ISO 12944 720 h salt mist
Surface finish Polyester powder
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 66.0 cm
Package 1 Length 153.0 cm
Package 1 Weight 27.0 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 6
Package 2 Height 94.0 cm
Package 2 Width 200.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 221.4 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration