This Application will be decommissioned as of January 7th 2025

NSYBGN2074HD |
Schneider-Electric
 
NSYBGN2074HD picture- web-product-data-sheet
NSYBGN2074HD
Thalassa PHD heavy duty - anti-burglar enclosure protection H2093 W750 D420
Schneider Electric
Characteristics
Main
Range Thalassa
Product PHD
Application Outdoor heavy duty
Certification Class 2 ENV 1627
Insulation Class II conforming to IEC 60364-4-41
Category Anti-burglar enclosure protection
Nominal height 2093 mm
Nominal width 750 mm
Nominal depth 420 mm
Complementary
Material Steel with anti-corrosive coating
Environment
Corrosion withstand C4H conforming to ISO 12944 720 h salt mist
Surface finish Polyester powder
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 47.5 cm
Package 1 Length 203.0 cm
Package 1 Weight 25.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 5
Package 2 Height 85.0 cm
Package 2 Width 204.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 195.0 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile