Schneider-Electric
 
NSYBN610 picture- web-product-data-sheet
NSYBN610
M10 combiplas slide nut for 60 mm C-shaped rail (C60 type) - Supply: 20 units
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Slide nut
Anwendung Multi-purpose
Complementary
Range compatibility Spacial Spacial SD
Spacial Spacial SMX
Spacial Spacial SFX
Spacial Spacial SDX
Mounting support 60 mm symmetrical rail
Quantity per set Set of 20
Thread type M10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 32 cm
Package 1 Length 38.5 cm
Package 1 Weight 48 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile