|
|
|
NSYBPCH1016
terminals Junction cable section 1.5 to 16 mm². Plate thickness 10mm
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Connection accessory
|
Product or component type
|
Terminal
|
Device application
|
Multi-purpose
|
Range compatibility
|
Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
|
Device composition
|
1 terminal
|
Complementary
Quantity per set
|
Set of 1
|
Electrical connection
|
Clamp terminal for 1 cables
Plate 10 mm thickness
|
Clamping connection capacity
|
1 x 1.5...16 mm²
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
22 g
|
Offer Sustainability
Contractual warranty
|
|