This Application will be decommissioned as of January 7th 2025

NSYBPCH5120 |
Schneider-Electric
 
NSYBPCH5120 picture- web-product-data-sheet
NSYBPCH5120
terminals Junction cable section 16 to 120 mm². Plate thickness 5mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Connection accessory
Product or component type Terminal
Device application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
Device composition 1 terminal
Complementary
Quantity per set Set of 1
Electrical connection Clamp terminal for 1 cables
Plate 5 mm thickness
Clamping connection capacity 1 x 16...120 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 2.3 cm
Package 1 Length 2.9 cm
Package 1 Weight 239 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months