This Application will be decommissioned as of January 7th 2025

NSYBPCH516 |
Schneider-Electric
 
NSYBPCH516 picture- web-product-data-sheet
NSYBPCH516
terminals Junction cable section 1.5 to 16 mm². Plate thickness 5mm. neutral bar
Schneider Electric
Characteristics
Main
Range Linergy
Accessory / separate part category Connection accessory
Product or component type Terminal
Device application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
Linergy Linergy TR
Device composition 1 terminal
Complementary
Quantity per set Set of 1
Electrical connection Clamp terminal for 1 cables
Plate 5 mm thickness
Clamping connection capacity 1 x 1.5...16 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 10 cm
Package 1 Length 16 cm
Package 1 Weight 23 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months