Schneider-Electric
 
NSYBPI1810 picture- web-product-data-sheet
NSYBPI1810
Spacial SF rear panel internal fixing - 1800x1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Rear of enclosure
Quantity per set Set of 1
Complementary
Range compatibility Spacial Spacial SF
Device composition Fixing elements
1 rear panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - from the inside of enclosure location
Height Nominal: 1800 mm
Width Nominal: 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 106 cm
Package 1 Length 181 cm
Package 1 Weight 27 kg
Contractual warranty
Warranty 18 months