|
|
|
NSYBPI186
Spacial SF rear panel internal fixing - 1800x600 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Rear panel
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Rear of enclosure
|
Quantity per set
|
Set of 1
|
Complementary
Range compatibility
|
Spacial Spacial SF
|
Device composition
|
Fixing elements
1 rear panel
|
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By fixing element - from the inside of enclosure location
|
Height
|
Nominal: 1800 mm
|
Width
|
Nominal: 600 mm
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Contractual warranty
|
|