This Application will be decommissioned as of January 7th 2025

NSYBPI208 |
Schneider-Electric
 
NSYBPI208 picture- web-product-data-sheet
NSYBPI208
Spacial SF rear panel internal fixing - 2000x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Rear of enclosure
Quantity per set Set of 1
Complementary
Range compatibility Spacial Spacial SF
Device composition Fixing elements
1 rear panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - from the inside of enclosure location
Height Nominal: 2000 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 86.0 cm
Package 1 Length 201.0 cm
Package 1 Weight 22.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 53.0 cm
Package 2 Width 208.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 287.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months