This Application will be decommissioned as of January 7th 2025

NSYBPI2210 |
Schneider-Electric
 
NSYBPI2210 picture- web-product-data-sheet
NSYBPI2210
Spacial SF rear panel internal fixing - 2200x1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Rear panel
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Rear of enclosure
Quantity per set Set of 1
Complementary
Range compatibility Spacial Spacial SF
Device composition Fixing elements
1 rear panel
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By fixing element - from the inside of enclosure location
Height Nominal: 2200 mm
Width Nominal: 1000 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 106 cm
Package 1 Length 221 cm
Package 1 Weight 33 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months