|
|
|
NSYBRP11PLAG
19" pivoting chassis 11U forPLA enclosure H750xW750mm
|
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
19" rack
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Rack type
|
Swing
|
Mounting location
|
Front of enclosure
|
Range compatibility
|
Thalassa Thalassa PLA
|
Device composition
|
Fixing elements
|
Quantity per set
|
Set of 1
|
Number of units 19"
|
11
|
Complementary
Material
|
Sheet steel
|
Surface finish
|
Epoxy-polyester powder
|
Lock type
|
Lock 5 mm double bar
|
Fixing mode
|
By fixing element
|
Colour
|
Grey (RAL 7035)
|
Permanent permissible load
|
3 kg per unit
|
Opening of the 19" racks
|
Left 120 °
|
Height
|
Nominal: 750 mm
|
Thickness
|
2 mm
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|