This Application will be decommissioned as of January 7th 2025

NSYBRP16PLAG |
Schneider-Electric
 
NSYBRP16PLAG picture- web-product-data-sheet
NSYBRP16PLAG
19" pivoting chassis 16U forPLA enclosure H1000xW750mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
For enclosure nominal dimensions -
Rack type Swing
Mounting location Front of enclosure
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
2 19" uprights
Quantity per set Set of 1
Number of units 19" 16
Complementary
Material Sheet steel
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Fixing mode By fixing element
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Opening of the 19" racks Left 120 °
Height Nominal: 1000 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 62 cm
Package 1 Length 75 cm
Package 1 Weight 7.26 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov