Schneider-Electric
 
NSYBS800 picture- web-product-data-sheet
NSYBS800
Busbar support up to 630 A 800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Enclosure nominal dimensions -
Mounting location On structure of enclosure
Busbar position Vertical
Horizontal
Range compatibility Spacial Spacial SF
Spacial Spacial SFX
Complementary
Device composition Fixing elements
1 40 mm quick-fixing cross rail
1 bar support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element
Height 47 mm
Width Nominal: 800 mm
Fixing centers: 710 mm
Depth 40 mm
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.0 cm
Package 1 Length 78.0 cm
Package 1 Weight 1.015 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months