|
|
|
NSYBSA
Busbar support arm 3200 A
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Busbar accessory
|
Product or component type
|
Busbar support
|
Anwendung
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
On bar
|
Busbar position
|
Horizontal
Vertical
|
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
|
Complementary
Device composition
|
Fixing elements
2 isolating bar supports
|
Quantity per set
|
Set of 1
|
Material
|
Bar support: plastic
|
Fixing mode
|
By fixing element
|
[In] rated current
|
3200 A
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
31.000 cm
|
Package 1 Weight
|
870.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
50.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
106.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
6
|
Contractual warranty
|
|