Schneider-Electric
 
NSYBSC630 picture- web-product-data-sheet
NSYBSC630
Busbar end cover up to 630 A
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Busbar accessory
Product or component type Busbar cover
Anwendung Multi-purpose
Enclosure nominal dimensions -
Mounting support 630 A bar support
Range compatibility Spacial Spacial SF
Spacial Spacial SFX
Colour Grey (RAL 7035)
Complementary
Device composition Fixing elements
2 630 A bar support plate
Height 25 mm
Width 40 mm
Depth 250 mm
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4 cm
Package 1 Length 25 cm
Package 1 Weight 67 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months