Schneider-Electric
 
NSYBTACRNG100 picture- web-product-data-sheet
NSYBTACRNG100
3 point lock linkage for PanelSeT CRNG, height 1000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Linkage
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing element
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Device composition 1 mechanism
1 mounting support
Quantity per set Set of 1
Product weight 0.949 kg
Lock type 3 points lock, 5 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.000 cm
Package 1 Length 46.000 cm
Package 1 Weight 680.000 g
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months