Schneider-Electric
 
NSYBTE630TBT picture- web-product-data-sheet
NSYBTE630TBT
Three-pole junction terminals. Junction cable section (mm²) 35 to 120.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Connection accessory
Product or component type Terminal
Device application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLS
Thalassa Thalassa PLA
Device composition 1 terminal
Complementary
Quantity per set Set of 1
Electrical connection Plate 5...10 mm thickness
Clamp terminal for 1 cables
Clamping connection capacity 1 x 35...120 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 8.1 cm
Package 1 Length 12 cm
Package 1 Weight 540 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months