This Application will be decommissioned as of January 7th 2025

NSYBUPLMG |
Schneider-Electric
 
NSYBUPLMG picture- web-product-data-sheet
NSYBUPLMG
Polyester lateral coupling frame -maintain IP66-H435xW185xD15 mm for 75/86 encl.
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility Thalassa PLM suitable enclosure
Device composition 1 frame
1 gasket
Fixing elements
Complementary
Material Frame: polyester
Height 435 mm
Width 185 mm
Depth 15 mm
IP degree of protection IP66
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov