Schneider-Electric
 
NSYBVS400 picture- web-product-data-sheet
NSYBVS400
Vertical bar support up to 3200 A 400x400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Prisma application
Multi-purpose
Enclosure nominal dimensions -
Mounting location On structure of enclosure
Busbar position Vertical
Range compatibility PanelSeT PanelSeT SF
Complementary
Device composition Fixing elements
1 metal support
2 insulating bar support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element
Width Fixing centers: 350 mm
Nominal: 400 mm
Depth 39 mm
[In] rated current 3200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 15.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 1.494 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 11
Contractual warranty
Warranty 18 months