Schneider-Electric
 
NSYBVS600 picture- web-product-data-sheet
NSYBVS600
Vertical bar support up to 3200 A 600x600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Prisma application
Enclosure nominal dimensions -
Mounting location On structure of enclosure
Busbar position Vertical
Range compatibility PanelSeT PanelSeT SF
Linergy Linergy LGYE
Linergy Linergy BS
Prisma Prisma PH
Complementary
Cubicle-device connection Linergy LGYE lateral busbar - fixed
Linergy BS lateral busbar - fixed
Device composition Fixing elements
1 metal support
2 insulating bar support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element
Width Fixing centers: 550 mm
Nominal: 600 mm
Depth 39 mm
[In] rated current 3200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 10.000 cm
Package 1 Length 58.000 cm
Package 1 Weight 1.772 kg
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 48.000 cm
Package 2 Width 120.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 102.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months