This Application will be decommissioned as of January 7th 2025

NSYCAAPVHD |
Schneider-Electric
 
NSYCAAPVHD picture- web-product-data-sheet
NSYCAAPVHD
ClimaSys HD heavu duty - anti-vandalism kit cover for HD metal grille
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Application Outdoor heavy duty
Product or component type Anti-vandalism fan cover
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On outlet grille
Fixing mode By screws
Range compatibility ClimaSys ClimaSys CV EMC fan
Device composition 6 screw
6 clip-on nuts
6 washer
Material Stainless steel
Height 10 mm
Width 70 mm
Depth 100 mm
Environment
Certification Ecodesign directive 2009/125/EC
CE
UL conforming to UL 508 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 13.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 90.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No