Schneider-Electric
 
NSYCAC228RMB picture- web-product-data-sheet
NSYCAC228RMB
Roof outlet grille - cut-out 228x228mm - ext. dim 90x340x340mm - IP54, white (RAL 9003)
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility Prisma Prisma P
Product or component type Top hood
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting location On top of enclosure
Fixing mode By fixing element
Device composition 1 hood
1 fixing elements
Complementary
Material Steel
Colour Hood: signal white (RAL 9003)
Surface finish Epoxy-polyester powder
Cut-out dimensions 228 x 228 mm
Net weight 4.6 kg
Height External: 340 mm
Width External: 340 mm
Depth External : 90 mm
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 35.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 4.474 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 101.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 281.000 kg
Offer Sustainability
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months