This Application will be decommissioned as of January 7th 2025

NSYCAG223LPC |
Schneider-Electric
 
NSYCAG223LPC picture- web-product-data-sheet
NSYCAG223LPC
kit colour Ral7032 outlet grille / fan filter cut-out 223x223 ext dim 268x248mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility ClimaSys ClimaSys CV fan
Product or component type Outlet grille
Accessory / separate part category Thermal management accessory
Accessory / separate part destination Colour replacement for outlet grille
Fixing mode Clipped
By screws
Device composition 1 external part: front
Complementary
Material Injected thermoplastic (ASA PC)
Colour External part: grey (RAL 7032)
Cut-out dimensions 223 x 223 mm
Height External: 268 mm
Width External: 248 mm
Depth External : 18 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 25.5 cm
Package 1 Length 28 cm
Package 1 Weight 320 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months