|
|
|
NSYCAG291BPC
ClimaSys CA - Grid cover smokey RAL9005 for cut-out 291x291mm
|
|
|
|
|
End of Commercialization JUL 03, 2023
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product name
|
ClimaSys CA
|
Product or component type
|
Outlet grille cover
|
Device application
|
To digitize a standard ClimaSys CV fan
To replace an existing ClimaSys DG grille
To make visible the LEDs status
To inform about ventilation reliability from the dust sensor
|
Range compatibility
|
ClimaSys CV
ClimaSys DG
|
Accessory / separate part category
|
Thermal management accessory
Spare part
|
Accessory / separate part destination
|
ClimaSys ventilation system
|
Fixing mode
|
Clipped
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Injected thermoplastic (PC)
|
Colour
|
Smoked black (RAL 9005)
|
Cut-out dimensions
|
291 x 291 mm
|
Width
|
External: 316 mm
|
Height
|
External: 336 mm
|
IP degree of protection
|
IP54 fan
IP54 grille
|
Depth
|
External : 13 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
890 g
|
Offer Sustainability
|
|