Schneider-Electric
 
NSYCAG291DG picture- web-product-data-sheet
NSYCAG291DG
ClimaSys CA - CSVS SmartGrid for cut-out 291x291mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility ClimaSys ClimaSys CV
Product or component type Outlet grille
Accessory / separate part category Thermal management accessory
Type of front cover Smoked
Accessory / separate part destination ClimaSys ventilation system
Fixing mode By screws
Clipped
Device composition 1 front cover: rear of outlet grille
1 motor support: embedded in filter
1 G2 M1 synthetic standard filter
1 dust sensor
Quantity per set Set of 1
Complementary
Material Front cover: injected thermoplastic (PC)
Motor support: injected thermoplastic (ASA PC)
Colour Front cover: smoked black (RAL 9005)
Motor support: black (RAL 9005)
Cut-out dimensions 291 x 291 mm
Height External: 268 mm
Width External: 148 mm
Depth External : 18 mm
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 32.500 cm
Package 1 Length 34.500 cm
Package 1 Weight 810.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 40.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.150 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 180
Package 3 Height 135.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 177.000 kg
Offer Sustainability
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations