|
|
|
NSYCAG291LPC
kit colour Ral7032 outlet grille / fan filter cut-out 291x291 ext dim 336x316mm
|
|
|
|
|
End of Commercialization DEC 31, 2021
|
|
|
|
|
Main
Range
|
ClimaSys
|
Product
|
ClimaSys CA
|
Range compatibility
|
ClimaSys ClimaSys CV fan
|
Product or component type
|
Outlet grille
|
Accessory / separate part category
|
Thermal management accessory
|
Accessory / separate part destination
|
Colour replacement for outlet grille
|
Fixing mode
|
Clipped
By screws
|
Device composition
|
1 external part: front
|
Complementary
Material
|
Injected thermoplastic (ASA PC)
|
Colour
|
External part: grey (RAL 7032)
|
Cut-out dimensions
|
291 x 291 mm
|
Height
|
External: 336 mm
|
Width
|
External: 316 mm
|
Depth
|
External : 18 mm
|
Offer Sustainability
Contractual warranty
|
|