This Application will be decommissioned as of January 7th 2025

NSYCAP291LE |
Schneider-Electric
 
NSYCAP291LE picture- web-product-data-sheet
NSYCAP291LE
EMC cover cut-out 291x291 with filter IP55
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type EMC sealing cover
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On enclosure
Fixing mode By screws
Range compatibility ClimaSys ClimaSys CV EMC fan
Prisma Prisma P
Device composition 1 cover
1 filter
Material Painted steel
Colour Grey (RAL 7035)
Cut-out dimensions 291 x 291 mm
Height External: 430 mm
Width External: 373 mm
Depth External : 105 mm
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.500 cm
Package 1 Width 37.000 cm
Package 1 Length 55.000 cm
Package 1 Weight 4.370 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 85.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 113.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months