This Application will be decommissioned as of January 7th 2025

NSYCBCMPLAG |
Schneider-Electric
 
NSYCBCMPLAG picture- web-product-data-sheet
NSYCBCMPLAG
Handle lock polyamid with padlock device (without insert) for PLA - Ral 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Padlocking device
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Padlocking handle
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Thalassa Thalassa PLA
Device composition 1 handle
Material Polyamide 6 with 30 % fibre glass
Lock type Padlockable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 11.000 cm
Package 1 Length 34.000 cm
Package 1 Weight 274.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.000 cm
Package 2 Width 31.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.860 kg
Unit Type of Package 3 P12
Number of Units in Package 3 500
Package 3 Height 90.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 160.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No