Schneider-Electric
 
NSYCCA300MFST picture- web-product-data-sheet
NSYCCA300MFST
ClimaSys CC - Communication cable for Filterstat controller 3m
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Cable
Cable length 3 m
Product compatibility Controller
Hub
Fan sensor
Dust sensor
Complementary
Accessory / separate part category Cabling accessory
Type of cable 2 twisted pair cables
Cable profile Round
Cable connector type Female
AWG gauge AWG 22
Material PVC (polyvinyl chloride)
Quantity per set Set of 1
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 14.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 112.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No