This Application will be decommissioned as of January 7th 2025

NSYCCOTHIF |
Schneider-Electric
 
NSYCCOTHIF picture- web-product-data-sheet
NSYCCOTHIF
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °F
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Thermostat
Temperature setting range 5…60 °C
Information displayed Temperature in °F
Complementary
Input voltage 250 V
Sensor type Bimetal
Contacts type and composition 1 NO/NC
Contact resistance 10 mOhm
Service life in cycles 100000 cycles
Maximum switching capacity 4 A 250 V AC inductive pf: 0.6
30 W DC
10 A 250 V AC inductive
Electrical connection 4 terminals, clamping capacity: 2.5 mm²
Mounting mode Clipped
Height External: 68 mm
Width External: 56 mm
Depth External : 44 mm
Net weight 100 g
Mounting location 35 mm DIN rail
Spacial upright
Cross rails
On mounting plate
Ambient air temperature for operation -20…80 °C
IP degree of protection IP20
Hysteresis 7 K +/- 0.4K
Hysteresis 7 %
Number of outputs 1 heating function
1 ventilation function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 5.5 cm
Package 1 Length 5 cm
Package 1 Weight 80 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months