This Application will be decommissioned as of January 7th 2025

NSYCDP38 |
Schneider-Electric
 
NSYCDP38 picture- web-product-data-sheet
NSYCDP38
Spacial SF plain folding panel - 300x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Folding panel
Application Compartmentalised application
For enclosure nominal dimensions -
Mounting location Front at the top
Range compatibility Spacial Spacial SFM
Device composition 1 panel
2 escutcheon lock and 3 mm double bar insert
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 3 mm double bar
Number of locks 2
Door type External plain
Door opening side Upwards (90 °)
Height Real: 282 mm
Nominal: 300 mm
Width Nominal: 800 mm
Real: 769 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 29.5 cm
Package 1 Length 78 cm
Package 1 Weight 4.76 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months