|
|
|
NSYCDS
Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
|
|
|
Main
Accessory / separate part category
|
Cable management accessory
|
Product or component type
|
Support
|
Product destination
|
Cable duct
|
Range compatibility
|
Thalassa Thalassa PLA
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SD
PanelSeT PanelSeT SF
PanelSeT PanelSeT SDX
|
Anwendung
|
Multi-purpose
|
Mounting support
|
Cable duct
Technical upright
|
Device composition
|
1 support
|
Quantity per set
|
Set of 10
|
Complementary
Material
|
Galvanised steel
|
Fixing mode
|
Screwed - technical upright location
|
Height
|
55 mm
|
Width
|
34 mm
|
Depth
|
52 mm
|
Diameter
|
6.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
2.500 cm
|
Package 1 Length
|
11.000 cm
|
Package 1 Weight
|
48.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
13.000 cm
|
Package 2 Width
|
13.500 cm
|
Package 2 Length
|
4.000 cm
|
Package 2 Weight
|
480.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|