Schneider-Electric
 
NSYCEA22E picture- web-product-data-sheet
NSYCEA22E
ClimaSys Exchanger air-air 22W/K side mounted without T
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-air exchanger
Mounting type Sides of enclosure
Cooling power 22 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)
Complementary
Flow rate External circuit: 280 m3/h
Internal circuit: 280 m3/h
Control type Without
Ambient air temperature for operation 5…55 °C outside the enclosure:
Nature of the fluid Air
Input voltage 230 V 50/60 Hz
[In] rated current 0.5 A
Power consumption in W 72 W
Height External: 413 mm
Width External: 189 mm
Depth External : 149 mm
Net weight 7 kg
Noise level 59 dB conforming to EN/ISO 3746
Protection type Thermal protection: T 1 A
Material Steel
Colour Grey (RAL 7035)
Environment
IP degree of protection IP55 (internal IP)
IP2XC (external IP)
Product certifications CE
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
2006/42/EC - machinery
Standards EN 60335-1
EN 60204-1
EN 60335-2-40
EN/ISO 12100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 53.000 cm
Package 1 Width 23.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 7.250 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 70.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 112.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins