This Application will be decommissioned as of January 7th 2025

NSYCECS68 |
Schneider-Electric
 
NSYCECS68 picture- web-product-data-sheet
NSYCECS68
Spacial SF cable gland support for CaSys plates - by clips - 600x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Electronic application
Nominal width of the housing 600 mm
Nominal depth of the housing 800 mm
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Type of gland plate CaSys plates
Device composition Fixing elements
2 plates
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 450 mm
Thickness 1.5 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months