This Application will be decommissioned as of January 7th 2025

NSYCECS812 |
Schneider-Electric
NSYCECS812 picture- web-product-data-sheet
NSYCECS812
Spacial SF cable gland support for CaSys plates - by screws - 800x1200 mm
Schneider Electric
TODAY
DEC 24, 2024
End of Commercialization
SEP 30, 2023
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Nominal width of the housing 800 mm
Nominal depth of the housing 1200 mm
Range compatibility Spacial Spacial SF
Mounting location Enclosure bottom
Type of gland plate CaSys plates
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Material Galvanised steel
Complementary
Height 1120 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 65.0 cm
Package 1 Length 112.0 cm
Package 1 Weight 7.56 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 56.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 86.86 kg
Contractual warranty
Warranty 18 months