This Application will be decommissioned as of January 7th 2025

NSYCEJD16 |
Schneider-Electric
 
NSYCEJD16 picture- web-product-data-sheet
NSYCEJD16
Cables passages, diameter 16-17mm. Mounted in cable entry matrix.Pkg 10
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Gasket for cable with connectors
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility Spacial Spacial S3D compact enclosure
Spacial Spacial CRN compact enclosure
Spacial Spacial SF suitable enclosure
Spacial Spacial S3CM control enclosure
Spacial Spacial SBM industrial box
Thalassa Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Thalassa Thalassa PLM compact enclosure
Thalassa Thalassa PLS insulating modular box
Device composition 1 gasket
Quantity per set Set of 10
Complementary
Accessory / separate part destination Cable
Mounting support Cable entries plate for connectors
Material Thermoplastic rubber
Total cable entry number 1
Cable entry number 1 x 16…17 mm
Cable outer diameter 16…17 mm
Net weight 0.024 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.5 cm
Package 1 Length 19 cm
Package 1 Weight 24 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 19 cm
Package 2 Length 11.5 cm
Package 2 Weight 240 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 17.5 cm
Package 3 Width 19.5 cm
Package 3 Length 23.5 cm
Package 3 Weight 1.34 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months