|
|
|
NSYCEK
Sealing gasket for cable gland plate entries, PanelSeT SFN, PanelSeT SF, ethylene-propylene
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Sealing gasket
|
Accessory / separate part category
|
Cable management accessory
|
Device application
|
Multi-purpose
|
Range compatibility
|
PanelSeT PanelSeT SF suitable enclosure
|
Device composition
|
Spiral gasket
|
Complementary
Mounting support
|
Cable gland plate
|
Material
|
Ethylene propylene
|
Fixing mode
|
Adhesive
|
Length
|
5.8 m
|
Height
|
3 mm
|
Depth
|
10 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
76.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
960
|
Package 2 Height
|
131.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
86.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1
|
Contractual warranty
|
|